Diamond Wheel (3mm Shaft) EA819DH-61

Diamond Wheel (3mm Shaft) EA819DH-61

【Product Specifications】
・Shaft dia.-3.0mm
・Head dim.-Dia. 17 x 2.5mm
・Max. RPM-7,000 to 10,000rpm
・Suitable for high quality grinding the ceramic, etc.
・Mandrel…Yes
・Color…Gray
・Grits…Fine

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DH-61

Part Number
EA819DH-61
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DH-61 in the Diamond Wheel (3mm Shaft) EA819DH-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support