CBN Bar (3mm Shaft) EA819DJ-101

CBN Bar (3mm Shaft) EA819DJ-101

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Blade D x L(mm)…1.8 x 10
・Angle…10°
・Grits…#140
・RPM…105,000

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DJ-101

Part Number
EA819DJ-101
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-101 in the CBN Bar (3mm Shaft) EA819DJ-101 series.

Additional Products in this Category

Tech Support