CBN Bar (3mm Shaft) EA819DJ-31

CBN Bar (3mm Shaft) EA819DJ-31

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#120
・Length-50mm
・Blade DxL…1.5 x 8mm
・Max. RPM…105,000rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DJ-31

Part Number
EA819DJ-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support