CBN Bar (3mm Shaft) EA819DJ-62

CBN Bar (3mm Shaft) EA819DJ-62

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#120
・Blade DxL…4.5 x 5mm
・Max. RPM…70,000rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DJ-62

Part Number
EA819DJ-62
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-62 in the CBN Bar (3mm Shaft) EA819DJ-62 series.

Additional Products in this Category

Tech Support