CBN Bar (3mm Shaft) EA819DJ-93

CBN Bar (3mm Shaft) EA819DJ-93

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#140
・Blade DxL…6.0 x 1.5mm
・Max. RPM…67,000rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DJ-93

Part Number
EA819DJ-93
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-93 in the CBN Bar (3mm Shaft) EA819DJ-93 series.

Additional Products in this Category

Tech Support