CBN Wheel Cubic boron nitride wheel (3mm Shaft) EA819DJ-98

CBN Wheel Cubic boron nitride wheel (3mm Shaft) EA819DJ-98

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#100
・Max. RPM: -96: 30,000rpm, -97: 25,000rpm,-98: 20,000rpm
・Dim.…18.0 x 2.5mm
・Name…Cubic boron nitride wheel

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DJ-98

Part Number
EA819DJ-98
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-98 in the CBN Wheel Cubic boron nitride wheel (3mm Shaft) EA819DJ-98 series.

Additional Products in this Category

Tech Support