Diamond Bar (6mm Shaft) EA819DL-19

Diamond Bar (6mm Shaft) EA819DL-19

【Product Specifications】
・Length-60mm
・Shaft dia.-6.0mm
・With diamond powder
・Grits-#50
・Suitable for fiberglass
・Blade D…18mm
・Blade L…10mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DL-19

Part Number
EA819DL-19
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DL-19 in the Diamond Bar (6mm Shaft) EA819DL-19 series.

Additional Products in this Category

Tech Support