Diamond Disk (21mm) EA819EF-40

Diamond Disk (21mm) EA819EF-40

【Product Specifications】
・Max. RPM-13,000rpm
・For wet and dry
・Suitable for curved surface grinding
・With adhesion on back face
・Use this on EA819EF-1A.
・Disk dia.-21mm
・Grits…#400
・Color…Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819EF-40

Part Number
EA819EF-40
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support