Cutting Wheel EA819FA-2B【10 Pieces Per Package】

Cutting Wheel EA819FA-2B

【Product Specifications】
・Thickness-1.6mm
・Grits-#54
・Hole dia.-9.5mm
・Use attaching to EA819FC-2.
・This is reinforced with glass fiber so as to endure the stress at cutting.
・Dia.…50mm
・Max. RPM…30,500rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819FA-2B

Part Number
EA819FA-2B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819FA-2B in the Cutting Wheel EA819FA-2B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support