Sand Paper Disk (21mm) (10pcs) EA819FH-8【10 Pieces Per Package】

Sand Paper Disk (21mm) (10pcs) EA819FH-8

【Product Specifications】
・Please use with EA819EF-1A.
・Dia.-21mm
・Max. RPM-12,000rpm
・With adhesive on back side
・For polishing general steel, tool steel, alloys, stainless steel, ceramic, aluminum, copper, plastic, rubber, etc.
・Grits-#80
・Qty. per unit-10 sheets

Part Number

Configured Part Number is shown.

EA819FH-8

Part Number
EA819FH-8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819FH-8 in the Sand Paper Disk (21mm) (10pcs) EA819FH-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support