Sand Paper Disk (21mm) (10pcs) EA819FJ-32【10 Pieces Per Package】

Sand Paper Disk (21mm) (10pcs) EA819FJ-32

【Product Specifications】
・Please use with EA819EF-2A.
・Dia.-31mm(inside dia.:11mm)
・Max. RPM-12,000rpm
・With adhesive on back side
・For polishing general steel, tool steel, alloys, stainless steel, ceramic, aluminum, copper, plastic, rubber, etc.
・Grits-#320
・Qty. per unit-10 sheets

Part Number

Configured Part Number is shown.

EA819FJ-32

Part Number
EA819FJ-32
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819FJ-32 in the Sand Paper Disk (21mm) (10pcs) EA819FJ-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support