Brush with Shaft (3mm) EA819GB-6

Brush with Shaft (3mm) EA819GB-6

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-20,000rpm (15,000rpm for -3 only)
・Dia.…20mm
・Width…1.5mm
・Material…Steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819GB-6

Part Number
EA819GB-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819GB-6 in the Brush with Shaft (3mm) EA819GB-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support