Grinding Stone with Shaft (WA) (6mm Shaft) EA819HA-5

Grinding Stone with Shaft (WA) (6mm Shaft) EA819HA-5

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#60
・Dia.…16mm
・Height…16mm
・Max. RPM…55,200rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819HA-5

Part Number
EA819HA-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819HA-5 in the Grinding Stone with Shaft (WA) (6mm Shaft) EA819HA-5 series.

Additional Products in this Category

Tech Support