• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-31【2 Pieces Per Package】

Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-31

【Product Specifications】
・Shaft dia.-3mm
・Abrasive grain-Oxide of aluminum
・Grits-#80
・Shaft length-33 to 34mm
・For iron, cast-iron, stainless steel, high alloy steel
・Dia.…13mm
・Height…13mm
・Max. RPM…45,370rpm

Part Number

Configured Part Number is shown.

EA819HR-31

Part Number
EA819HR-31
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819HR-31 in the Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-31 series.

Additional Products in this Category

Tech Support