Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-5【2 Pieces Per Package】

Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-5

【Product Specifications】
・Shaft dia.-3mm
・Abrasive grain-Oxide of aluminum
・Grits-#80
・Shaft length-33 to 34mm
・For iron, cast-iron, stainless steel and high alloy steel
・Dia.…10mm
・Height…19mm
・Max. RPM…45,370rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819HR-5

Part Number
EA819HR-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819HR-5 in the Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-5 series.

Additional Products in this Category

Tech Support