Grinding Stone with Shaft (6mm) EA819HW-45

Grinding Stone with Shaft (6mm) EA819HW-45

【Product Specifications】
・Grits-#36
・Shaft dia.-6mm
・Abrasive grain-Oxide of aluminum
・Dia.-32mm
・Height-50mm
・Max. RPM-14,250rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819HW-45

Part Number
EA819HW-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819HW-45 in the Grinding Stone with Shaft (6mm) EA819HW-45 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support