Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JC-110

Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JC-110

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…10 x 19 x 65mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819JC-110

Part Number
EA819JC-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819JC-110 in the Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JC-110 series.

Additional Products in this Category

Tech Support