Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JC-110B

Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JC-110B

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…10 x 27 x 75mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819JC-110B

Part Number
EA819JC-110B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819JC-110B in the Cemented Carbide Cutter (for Hard Steel, Stainless Steel) (6mm) EA819JC-110B series.

Additional Products in this Category

Tech Support