Cemented Carbide Cutter (6mm) EA819JC-13

Cemented Carbide Cutter (6mm) EA819JC-13

【Product Specifications】
・Shaft dia.-6mm
・Blade D x Blade L x Length…12 x 30 x 75mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819JC-13

Part Number
EA819JC-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819JC-13 in the Cemented Carbide Cutter (6mm) EA819JC-13 series.

Additional Products in this Category

Tech Support