Cemented Carbide Cutter (6mm) EA819JC-6

Cemented Carbide Cutter (6mm) EA819JC-6

【Product Specifications】
・Shaft dia.-6mm
・Blade D x Blade L x Length…6 x 19 x 50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819JC-6

Part Number
EA819JC-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819JC-6 in the Cemented Carbide Cutter (6mm) EA819JC-6 series.

Additional Products in this Category

Tech Support