Flexible disk for stainless steel EA819KV-21

Flexible disk for stainless steel EA819KV-21

【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・For stainless steel, titanium, and iron
・Abrasive grain-Zirconium
・Use with EA819KG-1.
・Grits…#40

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819KV-21

Part Number
EA819KV-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819KV-21 in the Flexible disk for stainless steel EA819KV-21 series.

Additional Products in this Category

Tech Support