Quick disk for steel EA819KX-28

Quick disk for steel EA819KX-28

【Product Specifications】
・Abrasive grain-Aluminum oxide
・Max. revolution speed: -21 to -30: 25,000rpm-31 to -40: 20,000rpm
・Dia. (mm)…50
・Grits…#120

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819KX-28

Part Number
EA819KX-28
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819KX-28 in the Quick disk for steel EA819KX-28 series.

Additional Products in this Category

Tech Support