[50mm] Quick disk for stainless steel EA819KX-45

[50mm] Quick disk for stainless steel EA819KX-45

【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・Abrasive grain-Zirconium
・For stainless steel and steel
・Grits…#80

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819KX-45

Part Number
EA819KX-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819KX-45 in the [50mm] Quick disk for stainless steel EA819KX-45 series.

Additional Products in this Category

Tech Support