[TiAIN Coating] Carbide Bar (3mm) EA819PR-3B

[TiAIN Coating] Carbide Bar (3mm) EA819PR-3B

【Product Specifications】
・Shaft dia.-3mm
・Blade dia. x blade length x length-3 x 7 x 38mm

Part Number

Configured Part Number is shown.

EA819PR-3B

Part Number
EA819PR-3B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819PR-3B in the [TiAIN Coating] Carbide Bar (3mm) EA819PR-3B series.

Additional Products in this Category

Tech Support