[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VA-108

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VA-108

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…8 x 19 x 65mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VA-108

Part Number
EA819VA-108
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VA-108 in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VA-108 series.

Additional Products in this Category

Tech Support