[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VC-112

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VC-112

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…12 x 30 x 75mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VC-112

Part Number
EA819VC-112
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VC-112 in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VC-112 series.

Additional Products in this Category

Tech Support