[TiAIN Coating] Carbide Bit (6mm) EA819VC-8

[TiAIN Coating] Carbide Bit (6mm) EA819VC-8

【Product Specifications】
・Shaft dia.-6mm
・Blade D x Blade L x Length…8 x 22 x 69mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VC-8

Part Number
EA819VC-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VC-8 in the [TiAIN Coating] Carbide Bit (6mm) EA819VC-8 series.

Additional Products in this Category

Tech Support