[TiAIN Coating] Carbide Bit (6mm) EA819VD-12

[TiAIN Coating] Carbide Bit (6mm) EA819VD-12

【Product Specifications】
・Shaft dia.-6.0mm
・Blade D x Blade L x Length…12 x 19 x 65mm

Part Number

Configured Part Number is shown.

EA819VD-12

Part Number
EA819VD-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VD-12 in the [TiAIN Coating] Carbide Bit (6mm) EA819VD-12 series.

Additional Products in this Category

Tech Support