[TiAIN Coating] Carbide Bit (6mm) EA819VE-11

[TiAIN Coating] Carbide Bit (6mm) EA819VE-11

【Product Specifications】
・Shaft dia.-6mm
・Blade D x Blade L x Length…11 x 25 x 70mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VE-11

Part Number
EA819VE-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VE-11 in the [TiAIN Coating] Carbide Bit (6mm) EA819VE-11 series.

Additional Products in this Category

Tech Support