[TiAIN Coating] Heavy Duty Carbide Bit EA819VE-212

[TiAIN Coating] Heavy Duty Carbide Bit EA819VE-212

【Product Specifications】
・Shaft dia.-6mm
・Blade dia. x blade length x length-12 x 25 x 70mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VE-212

Part Number
EA819VE-212
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VE-212 in the [TiAIN Coating] Heavy Duty Carbide Bit EA819VE-212 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support