[TiAIN Coating] Heavy Duty Carbide Bit EA819VF-210

[TiAIN Coating] Heavy Duty Carbide Bit EA819VF-210

【Product Specifications】
・Shaft dia.-6mm
・With end cut
・Blade D x Blade L x Length…10 x 19 x 65mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VF-210

Part Number
EA819VF-210
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VF-210 in the [TiAIN Coating] Heavy Duty Carbide Bit EA819VF-210 series.

Additional Products in this Category

Tech Support