[TiAIN Coating] Heavy Duty Carbide Bit EA819VF-212

[TiAIN Coating] Heavy Duty Carbide Bit EA819VF-212

【Product Specifications】
・Shaft dia.-6mm
・With end cut
・Blade D x Blade L x Length…12 x 25 x 70mm

Part Number

Configured Part Number is shown.

EA819VF-212

Part Number
EA819VF-212
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VF-212 in the [TiAIN Coating] Heavy Duty Carbide Bit EA819VF-212 series.

Additional Products in this Category

Tech Support