[TiAIN Coating] Carbide Bit (6mm) EA819VG-10

[TiAIN Coating] Carbide Bit (6mm) EA819VG-10

【Product Specifications】
・Shaft dia.-6.0mm
・Blade D x Blade L x Length…10 x 16 x 60mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VG-10

Part Number
EA819VG-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VG-10 in the [TiAIN Coating] Carbide Bit (6mm) EA819VG-10 series.

Additional Products in this Category

Tech Support