[TiAIN Coating] Carbide Bit (6mm) EA819VG-12

[TiAIN Coating] Carbide Bit (6mm) EA819VG-12

【Product Specifications】
・Shaft dia.-6.0mm
・Blade D x Blade L x Length…12 x 22 x 67mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VG-12

Part Number
EA819VG-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VG-12 in the [TiAIN Coating] Carbide Bit (6mm) EA819VG-12 series.

Additional Products in this Category

Tech Support