[TiAIN Coating] Heavy Duty Carbide Bit EA819VG-210

[TiAIN Coating] Heavy Duty Carbide Bit EA819VG-210

【Product Specifications】
・Shaft dia.-6mm
・Blade dia. x blade length x length-10 x 16 x 60mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VG-210

Part Number
EA819VG-210
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VG-210 in the [TiAIN Coating] Heavy Duty Carbide Bit EA819VG-210 series.

Additional Products in this Category

Tech Support