[TiAIN Coating] Carbide Bit (6mm) EA819VG-6

[TiAIN Coating] Carbide Bit (6mm) EA819VG-6

【Product Specifications】
・Shaft dia.-6.0mm
・Blade D x Blade L x Length…6 x 10 x 50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VG-6

Part Number
EA819VG-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VG-6 in the [TiAIN Coating] Carbide Bit (6mm) EA819VG-6 series.

Additional Products in this Category

Tech Support