[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VH-110

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VH-110

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・Blade D x Blade L x Length…10 x 9 x 53mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VH-110

Part Number
EA819VH-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VH-110 in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VH-110 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support