[TiAIN Coating] Carbide Bit (6mm) EA819VH-19

[TiAIN Coating] Carbide Bit (6mm) EA819VH-19

【Product Specifications】
・Shaft dia.-6mm
・Blade D x Blade L x Length…19 x 17.1 x 63mm

Part Number

Configured Part Number is shown.

EA819VH-19

Part Number
EA819VH-19
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VH-19 in the [TiAIN Coating] Carbide Bit (6mm) EA819VH-19 series.

Additional Products in this Category

Tech Support