[TiAIN Coating] Carbide Bar (6mm) EA819VJ-10

[TiAIN Coating] Carbide Bar (6mm) EA819VJ-10

【Product Specifications】
・Shaft dia.-6.0mm
・Blade D x Blade L x Length…10 x 19 x 65mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VJ-10

Part Number
EA819VJ-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VJ-10 in the [TiAIN Coating] Carbide Bar (6mm) EA819VJ-10 series.

Additional Products in this Category

Tech Support