[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VJ-112B

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VJ-112B

【Product Specifications】
・Shaft dia.-6mm
・Fine diamond cut
・With end cut
・Blade D x Blade L x Length…12 x 25 x 70mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VJ-112B

Part Number
EA819VJ-112B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VJ-112B in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VJ-112B series.

Additional Products in this Category

Tech Support