[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VL-3

[TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VL-3

【Product Specifications】
・Shaft dia.-6mm
・Blade D x Blade L x Length…10 x 9 x 159mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819VL-3

Part Number
EA819VL-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819VL-3 in the [TiAIN Coating] Cemented Carbide Cutter (6mm) EA819VL-3 series.

Additional Products in this Category

Tech Support