• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Replacement Blade Long Core Drill for Hammering EA820AE-29

Replacement Blade Long Core Drill for Hammering EA820AE-29

【Product Specifications】
・Poly-click shank
・Effective length-170mm (Cutter length: 200mm)
・For drilling of block, mortar, etc.
・Replacement shank (P. 749)-EA822A-5 (for straight), EA822A-7 (for SDS)
・Blade tip OD…29mm
・Shank…Cutter only

Part Number

Configured Part Number is shown.

EA820AE-29

Part Number
EA820AE-29
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA820AE-29 in the Replacement Blade Long Core Drill for Hammering EA820AE-29 series.

Additional Products in this Category

Tech Support