Core Drill for ALC (Straight Shank) EA820C-100

Core Drill for ALC (Straight Shank) EA820C-100

【Product Specifications】
・Only for rotation
・Poly-click shank
・Effective length-130mm (blade length: 160mm)
・Replacement shank (P.749)-EA822A-5 (for 29 to 38mm), EA822A-6 (for 50 to 220mm)
・Blade dia.…100mm

Part Number

Configured Part Number is shown.

EA820C-100

Part Number
EA820C-100
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA820C-100 in the Core Drill for ALC (Straight Shank) EA820C-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support