Drill for Iron Work [HSS] EA824-3.2【2 Pieces Per Package】

Drill for Iron Work [HSS] EA824-3.2

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…3.2 x 71mm
・Groove Length…42mm
・Qty. per unit…2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824-3.2

Part Number
EA824-3.2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824-3.2 in the Drill for Iron Work [HSS] EA824-3.2 series.

Additional Products in this Category

Tech Support