Drill for Iron Work [HSS] EA824-8.5

Drill for Iron Work [HSS] EA824-8.5

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…8.5 x 121mm
・Groove Length…87mm
・Qty. per unit…1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824-8.5

Part Number
EA824-8.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824-8.5 in the Drill for Iron Work [HSS] EA824-8.5 series.

Additional Products in this Category

Tech Support