15-Pc Straight Drill EA824AA-2

15-Pc Straight Drill EA824AA-2

【Product Specifications】
・Dim.-1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 8.0, 9.0, 10.0mm
・Material-HSS (high-speed steel)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824AA-2

Part Number
EA824AA-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824AA-2 in the 15-Pc Straight Drill EA824AA-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support