• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Ceramic Coating Mini Hole Saw EA824HG-15

Ceramic Coating Mini Hole Saw EA824HG-15

【Product Specifications】
・Center pin OD-2.4mm
・Shank-6.35mm (Hex)
・Material-Co-HSS ceramic coating
・Blade tip OD…15mm

Part Number

Configured Part Number is shown.

EA824HG-15

Part Number
EA824HG-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824HG-15 in the Ceramic Coating Mini Hole Saw EA824HG-15 series.

Additional Products in this Category

Tech Support