Straight Shank Drill [With Carbide Blade] EA824MA-11.5

Straight Shank Drill [With Carbide Blade] EA824MA-11.5

【Product Specifications】
・Material-G2 (Brazed type)
・For cast iron, non-ferrous metal
・Blade tip (mm)…11.5
・Full length (mm)…150
・Groove Length…105mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824MA-11.5

Part Number
EA824MA-11.5
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824MA-11.5 in the Straight Shank Drill [With Carbide Blade] EA824MA-11.5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support