[Co-HSS] Straight Shank Drill EA824NK-1.0

[Co-HSS] Straight Shank Drill EA824NK-1.0

【Product Specifications】
・Material-Cobalt high-speed steel
・For steel of thickness ≦ 5D
・Blade tip dia. x Length…1.0 x 40mm
・Groove Length…10mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824NK-1.0

Part Number
EA824NK-1.0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support