[TiAIN Coat] Drill for Stainless Steel EA824NS-8.3

[TiAIN Coat] Drill for Stainless Steel EA824NS-8.3

【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…8.3 x 125mm
・Groove Length…75mm
・Shank dia.…10mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA824NS-8.3

Part Number
EA824NS-8.3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NS-8.3 in the [TiAIN Coat] Drill for Stainless Steel EA824NS-8.3 series.

Additional Products in this Category

Tech Support